Toshiba Satellite S75-A7344 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great size, just a little slow

POSTED BY: Smitty , Novi, MI
Overall rating: 5 out of 5 5 out of 5

I love Toshiba, but I just have to upgrade the memory. Was unable to get it when I ordered it. I like the feel of the keyboard and the look of it all. I wish it had more of the basic software loaded like Java, Adobe, and things like that, without having to do massive upgrades once you get it. Too many video codecs and things to load just to make things run properly.

Very nice laptop

POSTED BY: Bush , Winston-Salem, NC
Overall rating: 5 out of 5 5 out of 5

Cool looking, easy to work with.

MSRP: $749.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3230M Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories