Toshiba Satellite S75T-A7335 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

A Fine Laptop

POSTED BY: Captain Nemo , Pittsburgh, PA
Overall rating: 5 out of 5 5 out of 5

This computer represents a good balance between price-point and quality. Quad-Core speediness, ample RAM, substantial disk space, full-size keyboard and a large touchscreen; there is little sense of 'compromise' normally entailed with laptop computers. It is both quiet and efficient and, after dealing with the learning curve of Windows 8, easy to use. I would recommend it to anyone.

touch pad

POSTED BY: packerbacker , Olympia, wa
Overall rating: 3 out of 5 3 out of 5

I almost took my computer back. I hate the touch pad. It's impossible to navigate with precise actions. I purchased a wireless mouse so I can use my NEW computer. The left and right buttons are too close to the pad. Love the touch screen, but takes some getting used to.

MSRP: $1155.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4700MQ Processor
  • Windows 8
  • 16GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S70 shop for accessories