Toshiba Satellite S855-S5164 Laptop

Average Customer Rating:

Performance

Processor*
Intel® Core™ i5-3230M Processor
Operating System*
Windows 8
Graphics Engine*
AMD Radeon™ HD 7670M
Graphics Memory*
2GB DDR3 discrete graphics memory

Memory and Storage

Memory*
6GB DDR3 1600MHz memory
Hard Drive*
750 GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD™, Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 4.10 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Flash Player, Hard disk (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, SRS Premium Sound HD™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.5 lbs.
Color
Ice Blue in Brushed Aluminum

MSRP: $749.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3230M Processor
  • Windows 8
  • 6GB DDR3 1600MHz memory
  • 2GB DDR3 AMD Radeon™ HD 7670M Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories