Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite S855-S5165 Laptop is not available for sale through Toshibadirect.com. But...
We sell Satellite U840 models that are similar:   
Satellite U840 Toshiba Satellite U840
Ultralight. Ultrabright.
Starting at: $472.50   Learn More
We sell batteries and other accessories for the Toshiba Satellite S855-S5165 Laptop:   
Batteries S855-S5165 Laptop Batteries AC Adapters S855-S5165 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite S855-S5165 Laptop:
Toshiba Satellite S855-S5165 Laptop
Images
IMAGES
 »

Toshiba Satellite S855-S5165 Laptop

  • Intel® Core™ i7-3630QM Processor
  • Windows 8
  • 12GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (3.0) ports
Intel® Core i7 Processor
Part Number: PSKFUU-0J700E
Average Customer Rating: 
Read 56 reviews

Want to look at similar models available for sale?
Learn More
Questions? Call us at 800-316-0920
Toshiba Satellite S855-S5165 Laptop Toshiba Satellite S855-S5165 Laptop
Rated 3.8387/5 based on 56 customer reviews
Product description: Toshiba Satellite S855-S5165 Laptop
 

Toshiba Satellite S855-S5165 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-3630QM Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
12GB DDR3 1600MHz memory
Hard Drive*
1.0TB (5400 RPM, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD™, Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 4.0 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Flash Player, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, SRS Premium Sound HD™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA HDD Protection, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.5 lbs.
Color
Ice Blue in Brushed Aluminum

Toshiba Satellite S855-S5165 Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.