Satellite T115D-S1121 Laptop

Average Customer Rating:

Performance

Processor*
AMD Athlon™ Neo Processor MV-40
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
ATI Radeon™ HD 3200
Graphics Memory*
128MB-828MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB DDR2 800MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
11.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (5600mAh, 6-Cell)
Battery Life*
Up to 5.5 hours

Expansion

Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Microsoft® Works Version 9.0, Norton™ Internet Security 2010 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 3.48lbs.
Color
Fusion® Finish in Nova Black

MSRP: $449.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ Neo Processor MV-40
  • Windows 7 Home Premium (64-bit)
  • 2GB DDR2 800MHz memory
  • ATI® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories