Satellite T115D-S1121 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Good computer w/potential screen issues

POSTED BY: Spidey , Washington DC
Overall rating: 3 out of 5 3 out of 5

I have had this laptop for approx. 2 weeks and for the most part I really like many of the features: small size, light wieght, portable, quick response. But as I type this review I cannot keep the screen from blinking and continually jumping around. It makes it really hard to write or type anything when this is going on and the screen wil not scroll up. Makes me want to take it back to the store. Additionally, I am always getting a vibration message, even when it's not moving.

MSRP: $449.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ Neo Processor MV-40
  • Windows 7 Home Premium (64-bit)
  • 2GB DDR2 800MHz memory
  • ATI® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories