Satellite T135-S1309

Average Customer Rating:

Performance

Processor*
Intel® Pentium® Processor SU4100
Operating System*
Windows 7 Home Premium (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500M

Memory and Storage

Memory*
3GB DDR3 1066MHz memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (5600mAh, 6-Cell)
Battery Life*
Up to 9.08 hours

Expansion

Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery
Software*
Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, WildTangent® Orb™ Games Console
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard (black), Touch pad pointing device
Weight*
Starting at 3.88lbs.
Color
Fusion® Finish in Nova Black

MSRP: $649.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor SU4100
  • Windows 7 Home Premium (32-bit)
  • 3GB DDR3 1066MHz memory
  • 320GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Realtek® 802.11b/g/n wireless LAN

shop for accessories