Satellite T135D-S1320

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

perfect laptop

POSTED BY: Tea , East, New York
Overall rating: 5 out of 5 5 out of 5

This notebook is great, had it for 4 days and it has all the features i wanted...webcam, memory card reader, hdmi, usb port, wifi, lots of memory, large harddrive, etc. ....the size is perfect and lightweight and my favorite color, not to mention afforable.....i'm glad i shopped around because i started to buy a netbook but decided it was too small and not enough memory....and the laptops were to big....i love it, nice and sleek...a very good buy.

toshiba satrllite

POSTED BY: jonylee , tacoma wa
Overall rating: 5 out of 5 5 out of 5

Very GOD COMPUTER IS EXELENT

A Must-Have Computer

POSTED BY: Queen Goddess , Georgia
Overall rating: 5 out of 5 5 out of 5

Love this laptop! It is light, extremely portable, great webcam for Skyping, etc., and does everything I need a laptop to do. It doesn't have a CD/DVD drive, but I never use that anyway (flash drives!), and the only problem I've encountered in the 3 weeks since I bought it is a flickering of the screen display when on the web. But after a quick 5-minute call to tech support and one change in the settings later, all was resolved. All in all, this is a great little machine at a great price.

MSRP: $516.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ Neo Processor MV-40
  • Windows 7 Home Premium (64-bit)
  • 3GB DDR2 800MHz memory
  • ATI® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories