Satellite T215D-S1160 Laptop

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors


AMD Athlon™ II Neo Processor K125
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
ATI Mobility Radeon™ HD 4225
Graphics Memory*
256MB-893MB dynamically allocated shared graphics memory

Memory and Storage

2GB DDR3 1066MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
11.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers


Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
No Bluetooth (No Antenna)
No Modem port
10/100 Ethernet LAN


AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 5.15 hours


SmartCard Reader
No SmartCard Reader slot
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), WildTangent® Orb™ Games Console
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Full-size Premium Raised Tile Keyboard (silver), Touch pad pointing device with multi touch control
Starting at 3.3 lbs.
Fusion® Chrome Finish in Gemini Black

MSRP: $469.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ II Neo Processor K125
  • Windows 7 Home Premium (64-bit)
  • 2GB DDR3 1066MHz memory
  • ATI® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories