Satellite T215D-S1160RD Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

The best one I've used yet.

POSTED BY: Steve5543 , Chicago, IL
Overall rating: 5 out of 5 5 out of 5

I was looking for a full featured laptop close to Netbook size. This one fit the bill. The battery life could be a little longer but it is enough for most use. It's screen is easy to read and graphics and video appear almost as if they were High Definition. It is a well made, good looking laptop and it's speed and performance is more than satisfactory. It doesn't feature a CD/DVD drive but I purchased a reasonably price external drive to install programs & for writing data to CD/DVDs. All in all, I would rate it 4 stars out of 5.

MSRP: $469.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ II Neo Processor K125
  • Windows 7 Home Premium (64-bit)
  • 2GB DDR3 1066MHz memory
  • ATI® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories