Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite U305-S2804 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite U305-S2804:   
Batteries U305-S2804 Batteries AC Adapters U305-S2804 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite U305-S2804:
Laptop Computers - Satellite U305-S2804
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite U305-S2804

  • Intel® Core™2 Duo Processor T5450
  • Windows Vista® Home Premium (32-bit)
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)
  • No Bluetooth (No Antenna)
  • 85 key US keyboard
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Internet Launch button
  • Touch pad pointing device
  • Li-Ion (5200mAh)
  • 3-USB (2.0)
Intel® Centrino® Processor
Part Number: PSU30U-07M012

Questions? Call us at 800-316-0920
Satellite U305-S2804 Satellite U305-S2804
Product description: The Satellite U300/U305 delivers mobile friendly features in a smart design with full performance on a new 13.3 inch diagonal widescreen display laptop. Starting at 4.6 pounds, the sleek Satellite U300/U305 packs advanced Intel® processing technology and connectivity with an integrated DVD Super Multi drive for burning DVDs and a Webcam for truly portable entertainment. High-speed, generously big hard drives and massive memory delivers enhanced performance. A biometric fingerprint reader option provides one-swipe security.
 

Satellite U305-S2804 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T5450
Operating System*
Windows Vista® Home Premium (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator X3100
Graphics Memory*
64MB-251MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC2-5300 DDR2 667MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® PRO/Wireless 3945ABG (802.11a/b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5200mAh)

Expansion

Media
5-in-1 Bridge Media Adapter
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Software*
Google Picasa™, McAfee® Internet Security Suite (30-day trial), Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Internet Launch button, Touch pad pointing device
Weight*
Starting at 4.54 lbs.
Color
Onyx Blue Metallic

Satellite U305-S2804 - Write a Review Close  Close