Satellite U405-S2911

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

This is the second laptop, I purchased

POSTED BY: Dave , Sacramento
Overall rating: 5 out of 5 5 out of 5

The ony difficulty I have is my fingers are to large, so if I can used a wireless mouse and key board, I would appreciate, a show me how to install or hook-up, tech. service.

Great Laptop

POSTED BY: shelly
Overall rating: 4 out of 5 4 out of 5

I have been thrilled with my laptop since the moment I turned it on. The speakers aren't as great as my last computer but they aren't that bad either...considering the size they let me listen to my music and videos well. I love the size and weight.

MSRP: $879.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T6400
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories