Satellite U405-S2915

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Awesome Product

POSTED BY: XK9Cop , St. Louis MO
Overall rating: 5 out of 5 5 out of 5

Toshiba really came through for me with this laptop. This is my fourth laptop. I shopped around for months before I picked this one. For the price, this laptop has the power, performance and features of laptops. 5 times the price. I'll use this for years to come.

Excelent

POSTED BY: gRuNgE , Medellin, COL
Overall rating: 5 out of 5 5 out of 5

Excelent product

A great experience!!

POSTED BY: mas , Okeechobee,FL
Overall rating: 4 out of 5 4 out of 5

its just all you need in one

Excellent Little Laptop

POSTED BY: Bill , Tucson, AZ
Overall rating: 4 out of 5 4 out of 5

This laptop is all that is advertised and more. Very small, lightweight and fast. The keyboard is smooth and very easy to use. There are plenty of USB ports. The bluetooth comes in very handy and the wireless is really sensitive. For the price and quality, this unit beats the competition.

MSRP: $899.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T6400
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories