Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite U405-S2920 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite U405-S2920:   
Batteries U405-S2920 Batteries AC Adapters U405-S2920 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite U405-S2920:
Satellite U405-S2920 Laptop Computer
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite U405-S2920

Intel® Centrino® 2 Processor
Part Number: PSU44U-03F020
Average Customer Rating: 
Read 4 reviews

Questions? Call us at 800-316-0920
Satellite U405-S2920 Satellite U405-S2920
Rated 4.75/5 based on 4 customer reviews
Product description: Shop Direct for the Toshiba Satellite U405-S2920 compact laptop computer. The lightweight U405-S2920 notebook PC features a dual-core processor and a big hard drive.
 

Satellite U405-S2920 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor P8600
Operating System*
Windows Vista® Home Premium (SP1, 64-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1759MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® WiMAX / Wi-Fi Link 5350AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (7200mAh)

Expansion

Media
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports with Sleep and Charge
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Security and Protection
Finger Print Reader
Software*
Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, WildTangent® Orb™ Games Console
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Touch pad pointing device
Weight*
Starting at 4.72 lbs.
Color
Fusion® Finish with Horizon pattern

Satellite U405-S2920 - Write a Review Close  Close