Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows.
Sorry, Satellite U405-S2920 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite U405-S2920:   
Batteries U405-S2920 Batteries AC Adapters U405-S2920 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite U405-S2920:
Satellite U405-S2920 Laptop Computer
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite U405-S2920

Intel® Centrino® 2 Processor
Part Number: PSU44U-03F020
Average Customer Rating: 
Read 4 reviews

Questions? Call us at 800-316-0920
Satellite U405-S2920 Satellite U405-S2920
Rated 4.75/5 based on 4 customer reviews
Product description: Shop Direct for the Toshiba Satellite U405-S2920 compact laptop computer. The lightweight U405-S2920 notebook PC features a dual-core processor and a big hard drive.
 

Satellite U405-S2920 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor P8600
Operating System*
Windows Vista® Home Premium (SP1, 64-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1759MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® WiMAX / Wi-Fi Link 5350AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (7200mAh)

Expansion

Media
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports with Sleep and Charge
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Security and Protection
Finger Print Reader
Software*
Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, WildTangent® Orb™ Games Console
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Touch pad pointing device
Weight*
Starting at 4.72 lbs.
Color
Fusion® Finish with Horizon pattern

Satellite U405-S2920 - Write a Review Close  Close