Satellite U405D-S2902

Average Customer Rating:

Performance

Processor*
AMD Turion™ X2 Dual-Core Mobile Processor RM-72
Operating System*
Windows Vista® Home Premium (SP1, 32-bit)
Graphics Engine*
ATI Radeon™ 3100
Graphics Memory*
256MB-895MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (4800mAh)

Expansion

Media
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports with Sleep and Charge
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Software*
Google Picasa™, Hard disk (HDD) recovery, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, WildTangent® Orb™ Games Console
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Touch pad pointing device
Weight*
Starting at 4.52 lbs.
Color
Fusion® Finish with Horizon pattern

MSRP: $649.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Turion™ X2 Dual-Core Mobile Processor RM-72
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 2GB PC6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories