Satellite U505-S2005 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Waw

POSTED BY: Silver , Yemen
Overall rating: 5 out of 5 5 out of 5

Great laptop

i want to xp full driver

POSTED BY: salih , uae
Overall rating: 4 out of 5 4 out of 5

this pc must need xp drivers but , computers ok good performance.

little things could make this great

POSTED BY: felixedo , Kansas, USA
Overall rating: 4 out of 5 4 out of 5

This is a well built, high performance laptop (for the money). I am very frustrated with the keyboard. Very flimsy for such an otherwise well built machine. Gives a weak, cheap feel as the entire keyboard bounces unsupported from underneath. Also would like one more USB port. Great screen quality and very good performance.

MSRP: $799.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-330M Processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories