Satellite U505-S2008

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

my first laptop

POSTED BY: MLS , philadelphia pa.
Overall rating: 5 out of 5 5 out of 5

Very easy to set up and use.I haven't use all the features yet but having fun learning.It's light and easy to travel with. With the intel core inside no need to attach anything for internet so open click and you are on. Love it!!

MSRP: $929.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-330M Processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories