Satellite U505-S2020


Performance

Processor*
Intel® Core™ i3-350M Processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Intel® HD Graphics
Graphics Memory*
32MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA Touch-screen LCD Display
Display Resolution
1280x800, 16:10 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4800mAh, 6-Cell)
Battery Life*
Up to 3.60 hours

Expansion

Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI-CEC (Regza Link™)*

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Dolby® Sound Room®, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Works Version 9.0, Norton™ Internet Security 2010 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Premium US keyboard (Black), TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 4.74 lbs.
Color
Texture Finish in Luxe Brown

MSRP: $949.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-350M Processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive