Satellite U505-S2935

Average Customer Rating:

Performance

Processor*
Intel® Core™2 Duo Processor T6500
Operating System*
Windows Vista® Home Premium (SP1, 64-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500M
Graphics Memory*
32MB-1760MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR2 800MHz memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4800mAh, 6-Cell)

Expansion

Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI-CEC output port*

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Google Picasa™, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Power-Saving eco Utility™, TOSHIBA Recovery Disk Creator, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Internet Launch button, Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device
Weight*
Starting at 4.74 lbs.
Color
Texture Finish with Matrix Pattern in Luxe Brown

MSRP: $824.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T6500
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB DDR2 800MHz memory
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories