Satellite U505-S2935

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great Laptop

POSTED BY: Russ , Phoenix, AZ
Overall rating: 5 out of 5 5 out of 5

This Toshiba is an excellent laptop. It is very easy to use and the battery life is quite good(3-4 hours). The 13.3" screen is perfect and it is quite lightweight in comparison to my prior laptops.

Nice small laptop

POSTED BY: Kelly
Overall rating: 4 out of 5 4 out of 5

Our Toshiba laptops have been trouble free

MSRP: $824.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T6500
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB DDR2 800MHz memory
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories