Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite U505-S2975 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite U505-S2975:   
Batteries U505-S2975 Batteries AC Adapters U505-S2975 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite U505-S2975:
Satellite U505-S2975
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite U505-S2975

  • Intel® Core™2 Duo Processor P7450
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
  • Intel® WiMAX/WiFi Link 5150
  • No Bluetooth (No Antenna)
  • 85 key US LED backlit keyboard (black)
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Media button
  • Mute button
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device
  • Li-Ion (4800mAh, 6-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 2-USB (2.0) ports
Intel® Core™ 2 Duo Processor
Part Number: PSU82U-023002
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Satellite U505-S2975 Satellite U505-S2975
Rated 4.0/5 based on 2 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite U505-S2975 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor P7450
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD

Memory and Storage

Memory*
4GB DDR2 800MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® WiMAX/WiFi Link 5150
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4800mAh, 6-Cell)
Battery Life*
Up to 4 hours

Expansion

Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI-CEC output port*

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Dolby® Sound Room®, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Power-Saving eco Utility™, TOSHIBA Recovery Disk Creator, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US LED backlit keyboard (black), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device
Weight*
Starting at 4.74 lbs.
Color
Texture Finish in Luxe Brown

Satellite U505-S2975 - Write a Review Close  Close