Satellite U505-S2980-T


Performance

Processor*
Intel® Core™2 Duo Processor T6600
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1760MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR2 800MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA TruBrite® Display with Touch-screen capability
Display Resolution
1280x800, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4800mAh, 6-Cell)

Expansion

Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI-CEC output port*

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Dolby® Sound Room®, Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Power-Saving eco Utility™, TOSHIBA Recovery Disk Creator, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US LED backlit keyboard (black), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control
Weight*
Starting at 4.74 lbs.
Color
Texture Finish in Luxe Brown

MSRP: $1049.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T6600
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
  • Realtek® 802.11b/g/n wireless LAN

shop for accessories