Toshiba Satellite U845-S404 Ultrabook™

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

super ultrabook

POSTED BY: m.jemy
Overall rating: 5 out of 5 5 out of 5

i try many brands in ultrabook but this is the best

A good cafe cruiser.

POSTED BY: nnbengboy2 , AZ
Overall rating: 3 out of 5 3 out of 5

This model of Toshiba ultra book is great for browsing the web or writing documents. Although it comes with the Intel HD 4000 chip set, it is not for gaming. It is small and light, and the battery performance is acceptable. Compared to today's ultra books though, this is not worth the price. To get the most out of this computer, I recommend upgrading to windows 8. Battery life and performance will increase greatly!
recommended accessories

MSRP: $849.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3317U Processor
  • Windows 7 Home Premium (64-bit), SP1
  • Intel® Integrated Graphics
  • 500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) solid state disk cache
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Wi-Fi® Wireless networking (802.11b/g/n)