Toshiba Satellite U845T-S4150 Laptop

Average Customer Rating:

Performance

Processor*
Intel® Core™ i5-3337U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
8GB DDR3 1600MHz memory
Hard Drive*
500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) solid state disk cache
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit Touchscreen display with Intel® Wireless Display Technology
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Centrino® Wireless-N 2200*, 2x2 BGN
*Wi-Di Capable with the selection of Intel® graphics
Bluetooth
No Bluetooth (Antenna Only)
LAN
10/100 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (54Wh, 6-Cell)—*Not user replaceable
Battery Life*
Up to 5.30 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
No RGB port
DisplayPort
No Display port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Flash Player, Intel® Wireless Display 3.0, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, SRS Premium Sound 3D®, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Spill-resistant Raised Tile Backlit Keyboard (silver)
Weight*
Starting at 3.80lbs.
Color
Sky Silver Brushed Aluminum

MSRP: $899.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) solid state disk cache
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories