Toshiba Satellite U845T-S4150 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Light, packed, and beautiful!

POSTED BY: is , Tigard, OR
Overall rating: 5 out of 5 5 out of 5

This is an awesome laptop. It is extraordinarily light and I love the look! Very sleek. The keys are lit from below, so, it easier to continue working when the lightngi is dim. The keyboard is comfortable and quiet. The display is gorgeous. The colors are lush and the lettering is clear and crisp. There are many options to personalizing the laptop which makes it more "my own". It is fast and very responsive. Purchasing this, my third Toshiba, was an excellent decision.

MSRP: $899.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) solid state disk cache
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories