Toshiba Satellite U845T-S4168 Laptop

Average Customer Rating:

Performance

Processor*
Intel® Core™ i5-3337U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
6GB DDR3 1600MHz memory
Hard Drive*
128GB Solid State Drive (mSerial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit Touch Screen display with Intel® Wireless Display Technology
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Centrino® Wireless-N 2200*, 2x2 BGN
*Wi-Di Capable with the selection of Intel® graphics
Bluetooth
No Bluetooth (Antenna Only)
LAN
10/100 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (54Wh, 6-Cell)—*Not user replaceable
Battery Life*
Up to 6.25 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
No RGB port
DisplayPort
No Display port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Spill-resistant Raised Tile Backlit Keyboard (silver)
Weight*
Starting at 3.80lbs.
Color
Sky Silver Brushed Aluminum
recommended accessories

Toshiba USB 2.0 Portable DVD Super Multi Drive (Tray Load) ($99.99 value)

Installation, file sharing and backup make easy!
Save 40% for a limited time

$59.99

learn more

MSRP: $799.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 128GB Solid State Drive (mSerial ATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories