Toshiba Satellite U845T-S4168 Laptop

Average Customer Rating:

goes great with check to include
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Good Ultrabook

POSTED BY: hidden brain , Buffalo, NY
Overall rating: 4 out of 5 4 out of 5

Overall the Satellite is a great laptop but few items are lacking. One Bluetooth needs to be incorporated internally with the wireless adapter. I had to install new wireless adapter to get internal Bluetooth capability. Two keys on keyboard need to be raised slightly they are to shallow. Third and final is more USB 3.0 slots.

Fast and Light

POSTED BY: ColonialKid , Traverse City, MI
Overall rating: 4 out of 5 4 out of 5

The i5 processor plus SSD storage makes for unbelievably fast startup and response times, compared with my previous models. It is light enough to be a true laptop without feeling like I'm pinned to the chair. Haven't really challenged battery life yet but appears to be duration as advertised. Good balance of features, performance and price.

MSRP: $799.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 128GB Solid State Drive (mSerial ATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories