Toshiba Satellite U925T-S2100 Ultrabook™ Convertible

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors


Intel® Core™ i5-3337U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1664MB dynamically allocated shared graphics memory

Memory and Storage

Hard Drive*
128GB Solid State Drive (mSerial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
12.5" widescreen
Display Type*
Fingerprint resistant, Gorilla Glass, HD TruBrite® LED Backlit Touchscreen display with Intel® Wireless Display Technology, In-Plane Switching (IPS) support
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Microphone input port, SRS Premium Sound 3D®, Built-in stereo speakers


Front and rear HD webcams with microphone
Wireless LAN*
Near Field Communication (NFC), Intel® Centrino® Wireless-N 2230, 2x2 BGN + Wi-Di Capable
Bluetooth® V4.0


AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Lithium Polymer (38Wh, 3-Cell)—*Not user replaceable
Battery Life*
Up to 4.0 hours using Windows 8 (MobileMark™ Office Productivity 2012)


SmartCard Reader
No SmartCard Reader slot
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge
HDMI® output port
No RGB port
No Display port

Software, Support and Security

Security and Protection
HDD Recovery, Motion sensor, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
1 month trial for new Microsoft® Office 365 customers*, Internet Explorer® 10, Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Origin powered by EA Game Console, SRS Premium Sound 3D®, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Power Button, Premium Raised Tile LED Backlit Keyboard (black), Screen Rotation Lock
Starting at 3.35 lbs.
Midnight Brown in Soft Touch Body

MSRP: $998.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • Intel® Integrated Graphics
  • 128GB Solid State Drive (mSerial ATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Near Field Communication (NFC)
  • Intel® Centrino® Wireless-N 2230, 2x2 BGN + Wi-Di Capable