Toshiba Satellite U925T-S2301 Ultrabook Convertible

Average Customer Rating:

Performance

Processor*
Intel® Core™ i5-3317U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1664MB dynamically allocated shared graphics memory

Memory and Storage

Hard Drive*
128GB Solid State Drive (Serial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
12.5" widescreen
Display Type*
Fingerprint resistant, Gorilla Glass, HD TruBrite® LED Backlit Touch Screen display with Intel® Wireless Display Technology, In-Plane Switching (IPS) support
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Microphone input port, SRS Premium Sound 3D®, Built-in stereo speakers

Communication

Webcam
Front and rear HD webcams with microphone
Wireless LAN*
Near Field Communication (NFC), Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
Bluetooth
Bluetooth® V4.0

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (38Wh, 3-Cell)—*Not user replaceable

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge
HDMI
HDMI® output port
RGB
No RGB port
DisplayPort
No Display port

Software, Support and Security

Security and Protection
HDD Recovery, Motion sensor, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Power Button, Premium Raised Tile LED Backlit Keyboard (black), Screen Rotation Lock
Weight*
Starting at 3.35 lbs.
Color
Midnight Brown in Soft Touch Body
recommended accessories

Toshiba 12.5-inch Ultrabook™ Case, Black ($29.99 value)


Special 40% off price! Available only if added to this order.

$17.99

learn more

Toshiba USB 2.0 Portable DVD Super Multi Drive (Tray Load) ($99.99 value)

Installation, file sharing and backup make easy!
Save 40% for a limited time

$59.99

learn more

MSRP: $1149.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3317U Processor
  • Windows 8
  • Intel® Integrated Graphics
  • 128GB Solid State Drive (Serial ATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Near Field Communication (NFC)
  • Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)