Toshiba Satellite U945-S4130 Ultrabook

Average Customer Rating:

Performance

Processor*
Intel® Core™ i3-3227U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
32MB-1664MB dynamically allocated shared graphics memory

Memory and Storage

Hard Drive*
500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) mSATA solid state disk cache
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Centrino® Wireless-N 2200, 2x2 BGN + Wi-Di Capable
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (45Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 4.5 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge
HDMI
HDMI® output port
RGB
No RGB port
DisplayPort
No Display port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Flash Player, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Origin powered by EA Game Console, SRS Premium Sound 3D®, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Raised Tile Keyboard (silver)
Weight*
Starting at 4.1 lbs.
Color
Ice Blue with Fusion Lattice

MSRP: $511.49

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-3227U Processor
  • Windows 8
  • Intel® Integrated Graphics
  • 500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) mSATA solid state disk cache
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Intel® Centrino® Wireless-N 2200, 2x2 BGN + Wi-Di Capable