Please wait...action in progress.
Toshiba recommends Windows 8.


Satellite® C870

  • gorgeous 17.3" diagonal HD+ display
  • next-gen USB 3.0 port included
  • SRS® enhanced audio system
starts at $[finalPrice]

Toshiba Quality and Reliability

Why buy a Toshiba laptop like this one and not some other brand? Simple. You‘ll find a design that includes the essentials you want, expect and need–plus features to surprise and delight you–all at a price that makes it easy to say yes. You‘ll also get a PC that works right–right out of the box–thanks to thought-through innovation, plus endless testing to ensure reliability.

If you want a big-screen entry-level laptop without the big price, the Satellite® C870 laptop is a great choice, offering all the essentials you need to tackle basic tasks–or even replace your desktop computer.

Windows 8 has been reimagined to be all about you. Put what matters most right on your Start screen, and get instant access to your people, apps, sites and more, so you can spend less time searching and more time doing.

Great Entertainment

Catch the latest widescreen blockbuster hits. Show off your latest vacation photos. Kick back and listen to your new playlist. Stream music and movies. This laptop lets you do it all. The 17.3" diagonal LED backlit HD+ display gives you the screen size you need–and then some–along with excellent color and clarity and an ideal 16:9 aspect ratio. An SRS® enhanced sound system makes media sound as good as it looks, and a built-in optical drive is compatible with all the popular DVD and CD formats.


Handsome Trax Black Satin Finish

Budget laptops don‘t have to look cheap – with the Satellite® C870 you‘ll get our attractive Trax Texture finish in Black Satin. And it does more than just look great; its raised-texture pattern is less prone to ugly fingerprint marks, too. Plus you can upgrade to our gorgeous Fusion® Finish on select customizable models.

Ways to Connect, Expand and Share

Wait till you see how this laptop connects you to the people, places and devices that make up your ever–expanding digital life. Use built-in Wi-Fi® plus next-gen USB 3.0 port and 1MP HD 720p webcam included with Toshiba Face Recognition to email, chat and shop from cafes. Swap files, photos and other multimedia with a media card reader. Or simply do more by plugging in your USB gear.

Many Productivity Features

Why feel cramped when typing or crunching numbers? With the Satellite® C870 laptop, you don‘t have to thanks to the full-size keyboard and 10-key pad. And don‘t let the low price on this PC keep you from having high expectations. It offers a huge hard drive, strong graphics capabilities with Intel processors. You can power through budgeting and school assignments, catch up on work and take advantage of today‘s popular apps to do all the things you want.

Additional Features

Trax Texture Finish

Enjoy our stylish, industrial textured design. It not only looks great – it helps fight fingerprints, too! (Upgrade to Fusion® Finish available on select customizable models.)

Enhanced Sound

This device combines stereo speakers with premium sound enhancements by SRS® and Toshiba to bring your movies, music and games to life.

Webcam with Face Recognition

Chat live with friends or your study group. Take and send still pictures. Or log on and more easily share your laptop amongst the family.

DVD SuperMulti Optical Drive

Play your favorite music CDs. Watch the latest DVD movies. Load programs and do back-ups in a flash. Or share your stuff with friends and family.