Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Customer Reviews for l355

My best laptop June 19, 2009

POSTED BY: Paul, Nigeria
For Model: Satellite L355-S7835
Overall rating: 5.0 out of 5

"I am so impressed with the general contents of this model of Toshiba laptop. It has all that i need in a computer. But, i started noticing it hanging when using."

GOOD LAPTOP September 23, 2009

POSTED BY: admin
For Model: Satellite L355-S7835
Overall rating: 5.0 out of 5

"ITS A VERY GOOD LAPTOP FAST QUICK"

Great Laptop January 30, 2009

POSTED BY: Monkey
For Model: Satellite L355D-S7829
Overall rating: 5.0 out of 5

"Ideal for the price, fast enough for new games and does not lag at all"

awesome January 21, 2009

POSTED BY: t-homas, knoxville tn
For Model: Satellite L355-S7902
Overall rating: 5.0 out of 5

"there is nothing not to like"

Picture perfect! May 04, 2009

POSTED BY: Keith B, Burlington, ON
For Model: Satellite L355-S7902
Overall rating: 5.0 out of 5

"This is simply the best laptop! For it's price and it's power it's unbelievable! Easily runs with 3 hours of battery life, and still manages to be super fast! I would have liked this laptop in gloss and not silver, BUT I LOVE IT!"

ease of use! June 19, 2009

POSTED BY: Sweetpea, Jacksonville, NC
For Model: Satellite L355-S7902
Overall rating: 5.0 out of 5

"This laptop has been so easy to use, and I really do enjoy the built in keypad on the side! probably one of the best laptops I have ever owned! was not a huge fan of Window's Vista in the past, but for some reason it works much better on this system!"

The Toshiba Experience June 19, 2009

POSTED BY: Senior Chief, Eugene, OR
For Model: Satellite L355-S7902
Overall rating: 5.0 out of 5

"This is by far the best Toshiba I have owned. I have owned Toshiba Laptops since 1989. My first was a "286" with 20 mb hard drive. It got me started with Toshiba and I have owned 10 more Toshiba Satelites since then."

Very happy with this PC June 19, 2009

POSTED BY: Bill, Union, KY
For Model: Satellite L355-S7902
Overall rating: 5.0 out of 5

"Very fast and easy to use."

my laptop June 19, 2009

POSTED BY: lynn, copperas cove, tx
For Model: Satellite L355-S7902
Overall rating: 5.0 out of 5

"this is my frist laptop& i like it quite well,"

June 20, 2009

POSTED BY: kim
For Model: Satellite L355-S7902
Overall rating: 5.0 out of 5

".There is nothing not to like. It's the best PC I've ever had.."