Please wait...action in progress.

Customer Reviews for l515

Love it January 25, 2010

POSTED BY: Kat
For Model: Satellite L515-S4960
Overall rating: 5.0 out of 5

"Convenient, light, great look. It beats the stationary PC."

Good Product January 26, 2010

POSTED BY: drummer1, Clearwater, FL
For Model: Satellite L515-S4960
Overall rating: 5.0 out of 5

"My first experience with Toshiba and so far has been very good. The battery life for me has been excellent (over 3 hours). Not quite sure yet about windows 7 and the size of the speakers but overall I am very satisfied."

Satisfied January 28, 2010

POSTED BY: Pappa Duke, Orlando FL
For Model: Satellite L515-S4960
Overall rating: 5.0 out of 5

"Ease of use, weight, style very nice."

Battery Life January 20, 2010

POSTED BY: spiz, Naperville,IL
For Model: Satellite L515-S4960
Overall rating: 4.0 out of 5

"This particular model has an extremely short battery life appears to be about 2 hours of continual usage. Have not tried watching a DVD to see if it's battery life is even less."

good Laptop January 24, 2010

POSTED BY: rjazz53
For Model: Satellite L515-S4960
Overall rating: 4.0 out of 5

"Fast and reliable battery life could better. speakers are very tranistor sounding."

worst laptopever January 21, 2010

POSTED BY: joey, collbran, colorado
For Model: Satellite L515-S4960
Overall rating: 2.0 out of 5

"I was given the laptop as a christmas gif. I had not yey had the interned connected but it was alsready crashing"

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.