Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows® 7.

Satellite L630

  • exceptional mobility & style
  • the perfect balance of performance & value
  • recommended for families, small businesses & students on the go

Sorry, this product is no longer available.

Check out the NEW Satellite® L730 Series »


Satellite Pro® L630

Toshiba Smart Features

This laptop offers a suite of common sense features most others simply don't. That includes a TouchPadTM with Multi-touch Control for easier navigation, the Toshiba power-saving eco utility™ to tailor your battery consumption, and a PC Health Monitor to keep your laptop at its best.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.

Ideal On-the-Go Viewing

On the run? Don't be so quick to give up screen size or that optical drive. Our new Satellite® L630 laptop offers a 13.3" diagonal TruBrite® HD display that balances portability with workspace, letting you more easily multitask, play and study in cafés, cafeterias or while commuting. Plus, it comes with a built-in DVD burner so you can run software, watch movies and create CDs for music, data backup and more.

Satellite® L630 Colors

Portability in a Variety of Colors

This Satellite® laptop loves to travel, and be talked about. It weighs less than five pounds, so it's easy to tote. Plus, it comes in our celebrated Fusion® Finish with a choice of five trendy colors — Helios Black, White, Silver, Red and Brown - set off by a stylish flat matted keyboard.

Full-Featured Performance

Satellite® L630 series laptops get around, and get the job done, too. They come with new multi-core Intel® Core™ i processors that know when to pour on the power, or pare it down to conserve battery life. You can customize up to 6GB of high-speed system memory on configurable models to enjoy today's popular software, and select models come with a 500GB spacious hard drive that lets you bring the files and entertainment you want.

Satellite® L630

Commendable Connectivity

Away from home? With the Satellite® L630 laptop you're never far from people and places that matter, thanks to Wireless N Wi-Fi®, along with a Webcam with Toshiba Face Recognition. So connect, browse and share mostly anywhere, and chat live with fellow students, family or coworkers. Plus, you can customize your Satellite® L630 laptop with Bluetooth® wireless, so you can connect easily to your smart phone or other Bluetooth®-compatible wireless accessories.

Additional Features

TouchPad™ with Multi-Touch Control

Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers—like what you see on today's popular electronics.

Toshiba Bulletin Board

Quickly manage your important tasks with to-do lists, calendars and more—with your own personalized space on your desktop.

Toshiba ReelTime™

Get to your files faster, thanks to this new and exclusive Toshiba application, which shows you a visual timeline of your recently accessed files using graphical thumbnails.

Built-In DVD Burner

Lightweight doesn't have to mean light on features! The Satellite® L630 series comes with an optical drive built-in, so you never have to be without your favorite software and movies.