Please wait...action in progress.
Toshiba recommends Windows® 7.

Netbook size - laptop performance. Satellite L650

  • the perfect all-purpose laptop
  • plenty of room & power
  • recommended for students, families and home businesses

Sorry, this product is no longer available.

Check out the NEW Satellite® L750 Series »


Satellite Pro® L650

Strong Performance

Satellite® L650 series laptops are ready to help you rise and meet the day. They come with smart Intel® multi-core processors that scale up to deliver power, then scale back to conserve battery life. They also offer ATI Mobility Radeon HD graphics, tons of memory and storage, plus a full-size keyboard and 10-key pad to make typing and balancing budgets go a whole lot smoother.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.

Brilliant Viewing

Don't compromise when it comes to watching movies, juggling tasks or building complex spreadsheets. The Satellite® L650 laptop comes with a broad and truly brilliant 15.6" diagonal TruBrite® HD display that brings out color and clarity you won't believe — and its 16:9 aspect ratio is ideal for widescreen entertainment.

Satellite® L650

Refined Design

Style is important — in life AND in your laptop. That's why when you buy Toshiba you don't have to choose between good looks and great value. And that's why this PC comes with our celebrated Fusion® Finish in a choice of eye-catching colors.

Expansive Extras

The Satellite® L650 laptop lets you spread out, share and broaden what you can do. A Webcam and Wi-Fi® ensure you'll never be out of touch — even away from home. A Memory Card Reader makes it easy to shop or swap photos. Plus, USB and eSATA ports allow you expand your desktop by connecting to today's popular devices.

Satellite® L650

Toshiba Smart Features

Why smart? This notebook has features that make Toshiba a very intelligent choice — a Touch pad with Multi-touch Control for easier navigation, the Toshiba power-saving eco utility™ to tailor your battery consumption, and a PC Health Monitor to keep your laptop at its best.

Satellite® L650

Additional Features

Webcam with Face Recognition

Chat face-to-face instead of emailing. Collaborate live with fellow students and coworkers. Or log on and share your laptop within the family more easily.

TouchPad with Multi-Touch Control

Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers—like what you see on today's popular electronics.

Toshiba Bulletin Board

Quickly manage your important tasks with to-do lists, calendars and more with your own personalized space on your desktop.

Toshiba ReelTime™

Get to your files faster, thanks to this new and exclusive Toshiba application, which shows you a visual timeline of your recently accessed files using graphical thumbnails.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.