Please wait...action in progress.
Toshiba recommends Windows® 7.

Live Large - Spend Smart. Satellite L670

  • spaciously-sized for desktop replacement performance
  • major multitasking and high-def entertainment
  • recommended for multimedia enthusiasts on a budget

Sorry, this product is no longer available.

Check out the NEW Satellite® L770 Series »

Satellite Pro® L670

Toshiba Smart Features

Smart because they make sense. Smart because they say a lot about you and your choice in laptops. These exclusive features include a TouchPad™ with Multi-touch Control for easier navigation, the Toshiba power-saving eco utility™ to tailor your battery consumption, and a PC Health Monitor to keep your laptop at its best.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.

Super-Size Viewing

Sometimes you need all the room you can get, so the Satellite® L670 laptop comes with an extra-wide 17.3" diagonal TruBrite® HD display. Along with incredible color and clarity, this over-size screen is a multitasker's and movie-lover's delight. Plus, it makes even the most complex spreadsheets much easier to manage.

Satellite® L670

Plenty of Performance & Storage Space

Plenty of Performance & Storage Space Satellite® L670 series laptops make no excuses when it comes to power, workspace or high-def entertainment. Smart dual- and triple-core processors from AMD® or Intel® scale up to deliver power, scale back to conserve battery life, and help you tackle most anything. These PCs also offer lots of memory and storage, plus a full-size keyboard and numeric 10-key pad to make typing and balancing budgets a breeze.

Multimedia Power

Take your entertainment to the next level when you customize your Satellite® L670 laptop with a high-definition Blu-ray Disc™ player, so you can watch gorgeous HD content right on your laptop. Plus, you can connect your laptop to any HD-ready TV or monitor with its built-in HDMI port (select models).

Satellite® L670

Stand-Out Styling

You'll be proud to lift the big lid on this laptop. It's topped by our ever-popular Fusion® Finish in Black or optional Steel Grey.

Big Ways to Expand and Share

Big as it is, this PC lets you enlarge your computing even more. A webcam and Wi-Fi® ensure you'll never be out of touch—even away from home. A memory card reader makes it easy to shop or swap photos. Plus, USB and eSATA ports allow you to connect to some of your favorite devices.

Additional Features

Intel® Core™ i5 and AMD Phenom™ II Processors (select models)

Enjoy entertainment with amazing detail, clarity and color. Create more. Plus, experience Microsoft® Windows® 7 the way it was meant to be enjoyed. All this with a longer battery life rating.

Toshiba Bulletin Board

Quickly manage your important tasks with to-do lists, calendars and more—with your own personalized space on your desktop.

Toshiba ReelTime™

Get to your files faster thanks to this new and exclusive Toshiba application, which shows you a visual timeline of your recently accessed files.

Power-Saving Eco Utility™

Consume less power with the touch of a button thanks to this included eco-conscious feature.