Please wait...action in progress.
Toshiba recommends Windows® 7.

  • ideal for everday computing
  • larger display for movies and multitasking
  • famous Toshiba style and quality
starts at $[finalPrice]

Satellite L750

Expansive Extras

The Satellite® L750 laptop series lets you spread out, share and broaden what you can do. A Webcam and Wi-Fi® ensure you'll never be out of touch—even away from home. A Memory Card Reader makes it easy to shop or swap photos. Plus, USB ports allow you expand your desktop by connecting to today's popular devices.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.

Generous High-Def Viewing

Don't compromise when it comes to watching movies, juggling tasks or building complex spreadsheets. The Satellite® L750 laptop comes with a broad and truly brilliant 15.6" diagonal TruBrite® HD LED display that brings out color and clarity you won't believe. And its 16:9 aspect ratio is ideal for widescreen entertainment.

Toshiba Smart Features

This PC is loaded with features that make Toshiba a very intelligent choice. They include a Touch pad with Multi-touch Control for easier navigation, the Toshiba power-saving eco utility™ to tailor your battery consumption, and a PC Health Monitor to keep your laptop at its best. You'll also love Toshiba ReelTime® for the way it helps you find your stuff faster, plus Toshiba Bulletin Board as a personalized home page and organization tool.

Satellite® L750

Strong All-Around Performance

Satellite® L750 series laptops are ready to help you rise and meet the day. They come with AMD® quad-core A6-series and Intel® multi-core processors that scale up to deliver power, then scale back to conserve battery life. They also offer ATI® Radeon HD graphics (on select systems), tons of memory and storage, plus a full-size keyboard and 10-key pad to make typing and balancing budgets go a whole lot smoother.

Sophisticated Style and Design

Style is important—in life and in a laptop. That's why when you buy Toshiba you don't have to choose between good looks and great value. That's also why this laptop series comes with our celebrated Fusion® Finish in Matrix Pattern in a choice of eye-catching colors, including brushed aluminum in blue.


Additional Features

HDMI® &
Dolby Advanced Audio

Scale up your entertainment by tapping into a big-screen TV or home entertainment system, and enjoy stunning high-def video and Dolby Advanced Audio sound.

USB Sleep & Charge

Power you smartphone and other USB-based portables—even when your laptop is off. Great for charging a dead cell phone on the run.

TouchPad &
Multi-Touch Control

Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers—just like what you see on today's popular electronics.

Webcam with
Toshiba Face Recognition

Chat face-to-face instead of emailing. Collaborate live with fellow students and coworkers. Or log on and more easily share your laptop within the family.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.