Please wait...action in progress.
Toshiba recommends Windows 8.

CARRY THE DAY – THROUGH WORK, SCHOOL, AND PLAY

Satellite® L840

  • beautiful Fusion® II Finish in your choice of optional colors
  • HDMI® output and two next-gen USB 3.0 ports included
  • 1MP high-def webcam (720p) standard
starts at $[finalPrice]

Renowned Reliability

What separates Satellite® laptops from all the others out there? Toshiba‘s extremely high standards—aimed at exceeding yours. So, you‘ll come to appreciate a PC that not only looks fabulous, but has been tested again and again to make sure it performs well day after day, hour after hour.

Port View

An ideal mix of style, performance and mobility, the Satellite® l840 laptop is great for students, small and home-based businesses or families who want a well-designed, affordable, reliable portable PC.

Windows 8 has been reimagined to be all about you. Put what matters most right on your Start screen, and get instant access to your people, apps, sites and more, so you can spend less time searching and more time doing.

Options for Expanding, Sharing & Exploring

Well-sized, weighing less than five pounds, and blessed with a long battery life rating, the Satellite® l840 laptop lets students and families do more on the move—and get more compliments with a specially patterned Fusion® II Finish in Shining Silver and raised tile keyboard. You can also upgrade to one of our premium colors during customization; choose from Modena Red, Montego Blue or Precious Black. Finally, its 14" diagonal TruBrite® HD widescreen display with LED backlighting is ideal for mobile multitasking and enjoying stunning movies.

 

Entertainment-Focused Features

Use this laptop to plug into your network of friends, family and co-workers, along with superb online gaming and HD entertainment. Third generation Intel® Core™ and AMD® A-Series processors help you do everything you want to do, with quad-core processor options and memory upgrades up to 8GB on select customizable models -- so you‘ll have plenty of power for the apps you love. It also offers an HDMI® port for tapping into a home theater system, a spacious hard drive stereo speakers and optional Blu-ray™ upgrades on select customizable models.

Options for Expanding, Sharing and Exploring

This laptop comes with features that add to your freedom and flexibility. That includes Wireless-N and optional Bluetooth® and 1TB hard drives on select models, plus a 720P webcam with Toshiba Face Recognition for live chats and sharing this PC among the family. Connect to your TV without cumbersome cords with optional Intel Wireless Display. Turn your laptop into a portable power station with USB Sleep & Charge. Swap photos and other media with a media card reader. And transfer data faster with two USB 3.0 ports.

Toshiba Extras

Expect to get more with Toshiba and you won‘t be disappointed. Look for features like a touch pad with multi-touch control for easier navigation, the Toshiba power-saving eco Utility™ to tailor your power consumption and a PC Health Monitor to keep your laptop operating at its best.

Additional Features

Wireless N Wi-Fi®

Download faster and enjoy stronger connections at hotspots. Shop online. Update your Facebook page. Or catch up on e-mails when you‘re mobile.

Touch pad with Multi-Touch Control

Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers—just like what you see on today‘s popular electronics.

Webcam with Face Recognition

Chat live with friends or your study group. Take and send still pictures. Or log on and more easily share your laptop amongst the family with the standard 720P webcam

USB Sleep & Charge

Power you smartphone and other USB-based portables—even when your laptop is off. Great for charging a dead cell phone on the run.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.