Please wait...action in progress.
Toshiba recommends Windows 8.


Satellite® L850

  • beautiful Fusion® II Finish in your choice of optional colors
  • HDMI® output and two next-gen USB 3.0 ports included
  • 1MP high-def webcam (720p) standard
starts at $[finalPrice]

Renowned Reliability

What separates Satellite® laptops from all the others out there? Toshiba’s extremely high standards—aimed at exceeding yours. So, you’ll come to appreciate a PC that not only looks fabulous, but has been tested again and again to make sure it performs well day after day, hour after hour.

Port View

An affordable, well-designed, all-around PC offering great style and performance, the Satellite® L850 laptop is a great choice for students, light gamers, PC shoppers with a family, plus small or home-based businesses.

Windows 8 has been reimagined to be all about you. Put what matters most right on your Start screen, and get instant access to your people, apps, sites and more, so you can spend less time searching and more time doing.

Options for Expanding, Sharing & Exploring

This laptop comes with features that add to your freedom and flexibility. That includes Wireless-N and optional Bluetooth® on select models, plus a 720P webcam with Toshiba Face Recognition for live chats and sharing this PC among the family. Connect to your TV without cumbersome cords with optional Intel Wireless Display. Turn your laptop into a portable power station with Toshiba Sleep & Charge, so you can charge smart phones and other portable electronics without having to find a power outlet. Swap photos and other media with a convenient media card reader, and transfer data faster with speedy USB 3.0 ports.


Strong All-Around Performance

The Satellite® L850 laptop has the features to help you do, enjoy and explore. Brawny third generation Intel® Core™ and AMD® A–Series processors plus memory options up to a whopping 8GB (select customizable models) let students and families take advantage of today‘s productivity apps for budgeting, term papers and more. And a full–size raised tile keyboard with 10–key pad makes typing and data entry a breeze. With a 15.6" diagonal, widescreen, TruBrite® HD display with LED backlighting, you‘ll not only have lots of room to work with wide spreadsheets, but play movies, music and casual games as well all while enjoying the stereo speakers.

A Refined Design

Compute in style with a specially patterned Fusion® II Finish in Shining Silver, or upgrade to your choice of our premium colors during customization: Modena Red, Montego Blue or Precious Black. Spin up a DVD SuperMulti optical drive with optional LabelFlash® on select customizable models, for decorating and identifying your discs. or consider an optional Blu-ray™ player when customizing for stunning high-def video and sound.


Toshiba Extras

Expect to get more with Toshiba and you won’t be disappointed. Look for features like a larger touch pad with multi-touch control for easier navigation, the Toshiba power-saving eco Utility™ to tailor your power consumption and a PC Health Monitor to keep your laptop operating at its best.

Additional Features

Keyboard with Numeric 10-Key Pad

Tackle term papers, write letters, balance your budget, and handle high finances. This feature makes typing and data entry go so much faster.

Touch pad with Multi-Touch Control

Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers–just like what you see on today‘s popular electronics.

Webcam with Face Recognition

Chat live with friends or your study group. Take and send still pictures. Or log on and more easily share your laptop amongst the family with the standard 720P webcam

Blu-ray™ Disc Player (optional)

It‘s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop‘s advanced A/V connections.