Please wait...action in progress.
Toshiba recommends Windows® 7.

  • premium-class laptops with superb styling
  • entertainment-focused features
  • your favorite high-end features plus next-gen technology
starts at $[finalPrice]

Satellite P750

Toshiba Extras

Why choose a Toshiba? Along with great innovation, reliability and styling, this laptop offers features that add to your fun, productivity and sense of confidence. They include extras like Sleep & Music, which lets you plug in your MP3 player and pipe tunes through this PC's premium sound system, or the Toshiba power-saving Eco-utility™ to manage your battery consumption.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.

Inspiring Performance

Whether HD, multitasking or multimedia, this laptop can handle it beautifully. It provides top-of-the-line performance capabilities powered by the latest generation processors from Intel® or AMD®. And it also offers optional NVIDIA® GeForce GT 540M performance graphics with NVIDIA® Optimus technology, which optimizes your battery life while maintaining the graphics performance you expect.


The Latest Technologies

With Toshiba, you'll be high-fiving high tech the minute you boot up. Tap into Intel® Wireless Display technology on this laptop and enjoy simple, wire-free sharing between your PC and TV. Use USB 3.0 technology to get super-fast data transfers with compatible external devices. Or power your smartphone—even when the PC is off, thanks to USB Sleep & Charge.

Satellite® P750

Eye-Popping, Ear-Pleasing Entertainment

On the move, or on a table, this laptop delivers a dazzling movie, music or gaming experience. Spin up the built-in Blu-ray™ Disc player on select models and savor amazing multi-dimensional imagery. Crank up the tunes with harman/kardon® stereo speakers tuned with sound enhancements from Dolby® and Waves Audio. And scale up your standard-def viewing with our exclusive Resolution+® DVD up-convert technology in real time.



Sensational Styling and Viewing

Our Satellite® P750 laptop series is all about looks, starting with a generous 15.6" diagonal HD Backlit TruBrite™ display. Plus, you'll fetch more than a few admiring glances with our bold new Fusion® X2 Finish — a two-tone graduated design that stands out on a desk, or on the go. It's durable, too, with a unique texturing that resists fingerprints and smudging.

Resolution+® DVD Up-Convert Technology

Make older photos, clips and movies look and feel more like HD with this innovation that up-converts standard-def movies, improving sharpness and color in real time.

Additional Features

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. It's USB 2.0-compatible too!

Sleep & Music

Enjoy your favorite tunes through the speakers already built into your Toshiba laptop—without booting up. Just plug your portable player into the microphone jack, step back and enjoy.

Intel® Wireless Display

Wirelessly stream videos, photos and music from your hard drive, home network or the Internet straight to your HDTV.

Hard Drive Impact Sensor

Help protect your files with Toshiba's built-in impact sensor. It automatically senses if your laptop has been dropped, and parks the hard drive to help prevent data loss.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.