Please wait...action in progress.
Toshiba recommends Windows® 7.

  • highly durable and stylish
  • geared for all-out mobile performance
  • designed for those always on-the-go
starts at $[finalPrice]

Satellite® R845

Toshiba Eco Utility™

Toshiba makes it easy to go green as you go mobile. Equipped with our power‐saving Eco Utility™, these laptop computers help you help our environment through improved energy management. One click and you can switch to a pre-configured plan that lets you see the power you're saving.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.

A Stylish Thin-and-Light Design

The slimmest 14" laptop we've ever made, the Satellite® R845 starts under 4.5 pounds, is only about 1-inch thin, and exudes strong styling that says a lot about you. Its hidden agenda? Getting the job done with plenty of power.

Robust, Reinforced Reliability

Knocks and dings are part of life on the go. And as part of its shock-absorbing design, this PC boasts a unique honeycomb rib structure within a fiberglass-reinforced chassis for increased durability and rigidity. Plus, it offers a spill-resistant keyboard and our renowned EasyGuard® Technology suite of protections for more confident mobile computing.

Performance On Demand

Built around 2nd-generation Intel® Core™ i5 processor with Intel® Turbo Boost Technology 2.0, this thin and light laptop PC delivers maximum performance for those moments or tasks that demand it the most.

Versatile USB Ports

Charge your smartphone, even when your laptop is powered down with USB Sleep-and-Charge technology. Enjoy blazing-fast transfer speeds to the latest external devices with USB 3.0 technology. You've got options.

Satellite® R845

A Unique Airflow Cooling System

Thanks to Toshiba innovations in airflow control, component layout, and air intake design, this laptop does more — while running longer and cooler — than most other PCs in its class.

Additional Features

Webcam & Mic

Let you chat face-to-face, collaborate with classmates, videoconference, and generally improve the way you interact with the world around you.

HDMI®

Plug into an easy-to-use HDMI® port so you can connect to any compatible big screen display — and see your productivity grow.

Intel® Wireless Display

Wirelessly connect to your TV so you can share laptop content on the big screen — now in 1080p full HD.

Smart Optical Drive

Save your battery by turning the drive off. Plus, protect your media and system with Toshiba's exclusive Tray Ejection Prevention system.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.