Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite S855-S5165 Laptop is not available for sale through Toshibadirect.com. But...
We sell Satellite U840 models that are similar:   
Satellite U840 Toshiba Satellite U840
Ultralight. Ultrabright.
Starting at: $432.00   Learn More
We sell batteries and other accessories for the Toshiba Satellite S855-S5165 Laptop:   
Batteries S855-S5165 Laptop Batteries AC Adapters S855-S5165 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite S855-S5165 Laptop:
Toshiba Satellite S855-S5165 Laptop
Images
IMAGES
 »

Toshiba Satellite S855-S5165 Laptop

  • Intel® Core™ i7-3630QM Processor
  • Windows 8
  • 12GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (3.0) ports
Intel® Core i7 Processor
Part Number: PSKFUU-0J700E
Average Customer Rating: 
Read 56 reviews

Want to look at similar models available for sale?
Learn More
Questions? Call us at 800-316-0920
Toshiba Satellite S855-S5165 Laptop Toshiba Satellite S855-S5165 Laptop
Rated 3.8387/5 based on 56 customer reviews
Product description: Toshiba Satellite S855-S5165 Laptop
 

Toshiba Satellite S855-S5165 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-3630QM Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
12GB DDR3 1600MHz memory
Hard Drive*
1.0TB (5400 RPM, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD™, Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 4.0 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Flash Player, Hard disc (HDD) recovery, Internet Explorer® 10, Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, SRS Premium Sound HD™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA HDD Protection, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.5 lbs.
Color
Ice Blue in Brushed Aluminum

Toshiba Satellite S855-S5165 Laptop - Write a Review Close  Close