Please wait...action in progress.
Toshiba recommends Windows 8.

UPSCALE POWER – UPTOWN STYLE

Satellite® S870

  • optional 3rd-generation Intel® Core™ i7 processor & AMD® 1GB graphics
  • spacious 17.3" diagonal widescreen TruBrite® HD+ display
  • premium Brushed Aluminum Ice Blue finish
  • HDMI® output and 2 next-gen USB 3.0 ports included
starts at $[finalPrice]

Toshiba "Smart" Features

Expect to get more with Toshiba and you won‘t be disappointed. Look for features like a larger track pad with multi-touch control for easier navigation, the Toshiba power-saving eco Utility™ to tailor your power consumption and a PC Health Monitor to keep your laptop operating at its best.

Port View

With the big-screen Satellite® S870 laptop series, the S stands for smart performance and sensational styling - including powerful discrete graphics and high-end processing power - all standard at an affordable price.

Windows 8 has been reimagined to be all about you. Put what matters most right on your Start screen, and get instant access to your people, apps, sites and more, so you can spend less time searching and more time doing.

Superior Style and Design

If you‘re attracted to Toshiba‘s mainstream L-Series for their affordable blend of style and power, but want to kick things up a notch, the Satellite S870 laptop series is just the ticket. Check out the stone-cold cool Brushed Aluminum Ice Blue finish. Or try the special full-size raised-tile keyboard and 10-key pad for more comfortable typing and data entry.

High-Speed Ports and Storage

If it‘s speed, expansion and storage you want, this laptop has it. You‘ll have USB 3.0 ports for faster performance with new devices, plus HDMI® for enjoying high-def sound and images on a home theater. A huge hard drive holds massive amounts of files and multimedia. Wireless-N, Bluetooth®, plus a webcam with Toshiba Face Recognition let you connect with key people and gear. Connect to your TV without cumbersome cords with optional Intel Wireless Display. And USB Sleep & Charge turns your laptop into a portable power station.

 

Upscaled Performance

If you're a heavy multitasker, or want to get the most from today's popular productivity apps, high-end third generation Intel® Core™ processors will help. And if you want to do more, this model's optional AMD® discrete graphics propel the hair-trigger speed and rich visuals you know you want. or work or play, the big 17.3" diagonal widescreen TruBrite® HD+ display with LED backlighting on this machine gives you a huge canvas offering big-picture satisfaction.

Outstanding Audio

You‘ll be mesmerized by the big, beautiful screen on this laptop, and captivated by the immersive virtual surround listening, too. It‘s brought to you by upgraded stereo speakers tuned with the SRS® Premium sound package. Your movies and games will sound better than ever.

Additional Features

Optional Blu-ray™

It‘s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop‘s advanced A/V connections. Or step up to an optional Blu-ray disc burner and make your own high-def content.

HDMI® Port

Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.

USB Sleep & Charge

Power your smart phone and other USB-based portables-even when your laptop is off. Great for charging a dead cell phone on the run.

Optional Bluetooth®

Sync your smart phone and other portables, or expand your PC‘s entertainment potential with external speakers, or headphones- all without cords.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.