Please wait...action in progress.

Customer Reviews for t135

Amazing October 18, 2009

POSTED BY: UMAR, Pakistan
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"Its amazing and charming........ I like it very much...."

Amazing!!! November 02, 2009

POSTED BY: Gustrago, San Clemente, CA
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"I love this laptop... I"ve been using this laptop for school the past weeks and I just love this computer. It is lightweight, small, and kind of fast. I was thinking of getting a netbook and a few months ago i heard that this computer was coming out and I waited. I'm glad i waited. The computer runs AutoCAD, SAP and other programs wihtout a problem. Thank you Toshiba for not disapointing me yet."

Great Laptop November 09, 2009

POSTED BY: tech, Las Cruces, NM
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"Very nice laptop. Windows 7 is fast and easy to adapt to for Windows XP users. The screen is bright and easy to read and the full-size keyboard makes typing smooth and effortless. I really like this laptap and I strongly recommend it to all of my colleagues. The performance of the built-in speakers is nothing like you would get from external speakers but I suppose that is true for all laptops. In general, this is a great product that I am very satisfied with."

Peak point November 17, 2009

POSTED BY: berkayv
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"I think I deserved to have such a sophisticated laptop to be my first laptop although I am near to 40."

The best laptop I've ever owned! January 01, 2010

POSTED BY: hdbdude, Austin, TX
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"I love it! Great quality, light, neat trackpad, ultra-slim, and great performance. Its dual-core processor is fast, windows 7 runs nicely, tons of ram, huge hard drive. I would absolutely recommend this laptop to anyone who wants great machnery!"

great laptop but touchpad needs improvement January 16, 2010

POSTED BY: jpab, Rome, Italy
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"I've owned this since Oct 2009. PROS: great laptop all around- light, powerful, fast. CONS: have to agree with previous comments. .. the touchpad is TOUCHY. When it works its seamless, then out of the blue it will not respond. The speakers aren't as good as previous Satellites I've owned and one of my usb ports is already getting loose."

Excellent Value December 27, 2009

POSTED BY: Norrellek, Tampa, FL
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"I needed an ultra light laptop that was small and portable, but had excellent battery life and solid performance. I tried a netbook first, and loved the battery life, but hated the performance and the trade offs (10" screen for one). This is the perfect compromise, imho. BAttery life is solid, the performance is very usable and the screen size is likewise usable. Best part is that I can keep it in my briefcase and forget it's there. Terrific value."

First Laptop January 26, 2010

POSTED BY: sueser, Chapel Hill, NC
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"Had a little difficulty but disabled the touch pad to keep the curser from going wild - love the quietness of operation, brightness of the screen, light to carry - overall very happy."

Great! January 28, 2010

POSTED BY: Little One, Laguna Woods, CA
For Model: Satellite T135-S1309
Overall rating: 5.0 out of 5

"This is a great little laptop, small enough to stick in your bag or briefcase but with enough memory and speed to surf the net or keep up with friends with ease. You get a lot of bang for your buck with this laptop."

Excellent for the price July 29, 2010

POSTED BY: S, Raleigh, NC
For Model: Satellite T135D-S1324
Overall rating: 5.0 out of 5

"This laptop has been great. I am a software developer so I use Visual Studio 8 and 10 on here with 0 issues. I am actually getting fond of Windows 7 and not missing XP at all. Cons The mouse pad and mouse buttons are the worst I have ever found on a laptop. But since I use this as my main computer I use a portable mouse with it anyway, I hate using any kind of touch pad on laptops. I'm not sure what slowness the gentleman above was experiencing, I've never had an issue and that is with running Office AND Visual Studio (multiple instances). 4GB of RAM is more than anyone needs unless you are a photo/video editor, in which case, why in the world would you be using a laptop?"

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.