Please wait...action in progress.

Customer Reviews for u405

Very Sweet September 30, 2008

POSTED BY: RCZilla, Chicago, IL
For Model: Satellite U405-S2833
Overall rating: 5.0 out of 5

"I've had my 2833 for several months now and it runs Vista like a champ. It's wireless capabilities are more than I expected with decent battery life. It's very quick with a beautiful screen, a great laptop for music and movies. I'm very happy with it."

¡My best laptop! WOW!! April 24, 2009

POSTED BY: Andresote1
For Model: Satellite U405-S2856
Overall rating: 5.0 out of 5

"This laptop is an excellent choice. It has good features (very fast processor, huge memory and hard disk, very good graphics, long life battery up to 6 hours using high performance mode, ... ) and it has FM radio tuner! Is a great laptop."

Great Laptop June 19, 2009

POSTED BY: Crashley, Yorba Linda, CA
For Model: Satellite U405-S2856
Overall rating: 5.0 out of 5

"This is the second Toshiba laptop I have had after several from other mfgs and I am very pleased with the performance, the features and the price"

This is the second laptop, I purchased June 19, 2009

POSTED BY: Dave, Sacramento
For Model: Satellite U405-S2911
Overall rating: 5.0 out of 5

"The ony difficulty I have is my fingers are to large, so if I can used a wireless mouse and key board, I would appreciate, a show me how to install or hook-up, tech. service."

The best option for everyday work June 26, 2009

POSTED BY: Frekilson, Sofia, BG
For Model: Satellite U405-S2856
Overall rating: 5.0 out of 5

"This laptop is great for working on the road, in the park, at home or almost every other place. It's light, convinient, with amazing battery lifetime (up to 6 hours), almost great performance (mine is a bit slow when using the HDD but hey - there's always the option of a SSD that will fix this handicap), nice bright screen and all sorts of periferrals. Oh, did I mention that it's surface is so polished, you don't need a mirror ;)"

Awesome Product June 19, 2009

POSTED BY: XK9Cop, St. Louis MO
For Model: Satellite U405-S2915
Overall rating: 5.0 out of 5

"Toshiba really came through for me with this laptop. This is my fourth laptop. I shopped around for months before I picked this one. For the price, this laptop has the power, performance and features of laptops. 5 times the price. I'll use this for years to come."

Excelent August 06, 2009

POSTED BY: gRuNgE, Medellin, COL
For Model: Satellite U405-S2915
Overall rating: 5.0 out of 5

"Excelent product"

Portability and Power June 19, 2009

POSTED BY: tavo, PERU
For Model: Satellite U405-S2918
Overall rating: 5.0 out of 5

"Very happy with toshiba and this model. Excellet design and a very light notebook. Good performance for every application I run. Excellent price value."

It's a good machine June 20, 2009

POSTED BY: lui, São Carlos, sp, Brasil
For Model: Satellite U405-S2918
Overall rating: 5.0 out of 5

"This computer is very good, fast and surprising. it lacks to only one s-video input."

Loving Toshiba! :] June 22, 2009

POSTED BY: Meliza, Los Angeles, CA
For Model: Satellite U405D-S2902
Overall rating: 5.0 out of 5

"LOVE IT!!!!"

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.