Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Customer Reviews for u405d

Excellent Machine May 08, 2009

POSTED BY: sk, Reston, VA
For Model: Satellite U405D-S2846
Overall rating: 5.0 out of 5

"Like the machine, some noise from HD but I guess its with most of the laptop except IBM an/or Apple."

excelent cost great performance October 08, 2008

POSTED BY: Abbas zaini, Karbalaa, Iraq
For Model: Satellite U405D-S2874
Overall rating: 4.0 out of 5

"the processor of this computer is one of the most effecient processors nowadays and the ram is really large according to the new needs of OS's , but it misses some very important simple features like the mobile broadband and the bluetooth , but they both can be added externally threw USB and the don't cost much so when you compare it with dell, yes the dell has more features but the price is unaffordable."

Okie-dokie November 26, 2008

POSTED BY: tomtom, Honolulu, HI
For Model: Satellite U405D-S2874
Overall rating: 4.0 out of 5

"This laptop was affordable, lightweight, compact, and more. The only thing that I did not like was the batery pack in the back. It sticks out and looks ugly. Also, the laptop becomes really hot compared to my dell and mac laptops."

Worst Laptop Ever April 08, 2009

POSTED BY: Jhonny, Bogota
For Model: Satellite U405D-S2874
Overall rating: 1.0 out of 5

"I am fan of toshiba. all my laptops have been toshiba. my last laptop was this laptop and now i am so disappointed whit it.. i don't know why but this computer is so slow, the CPU always works at a 100%. is as bad as it get blocked just playing a song. i can not play a game, i can not play a DVD, i can not use a nice music player, i can not do more than 3 multimedia things.. I'M SO DISSAPOINTED. I really want to know why the people think that this computer is good?. i guess thet the problem is the AMD processor."

Worst laptop ever!! April 08, 2009

POSTED BY: Jhonny, Bogota
For Model: Satellite U405D-S2874
Overall rating: 1.0 out of 5

"I'm fan of toshiba laptops.. all my laptops have been toshiba and i use to be happy with it.. but recently i bought this laptop and now i'm so dissapointed with it. i have not used a toshiba pc as bad as this laptop... Is so sloooooooooooooooow. i can't believe that the processor runs at 100% of capacity just playing a song. i can not play a song while i am downloading something from internet because suddenly my computer get blocked. when i'm trying to watch a DVD it looks like an slow-camera. i can not play a geme. I'M SO DISSAPONTED and i want to know why i've this kind of problems. i love Toshiba but i hate my Toshiba U405D."