Please wait...action in progress.
Toshiba recommends Windows 8.

NEVER BE OUT OF TOUCH

Satellite® U840t

  • Leading-edge technologies
  • Portable Performance
  • Entertainment-focused features
starts at $[finalPrice]

Port View

Loaded with Windows 8, the powerful 14" Satellite® U840t Touchscreen Ultrabook™ is perfectly designed for everyday entertainment and productivity.

Some models include:

Go beyond mouse and keyboard

Easily organize your Windows 8 tiles, cruise the web, play games or flip through pictures and videos. The Satellite® U840t 14" diagonal TruBrite® touch display gives you the freedom, flexibility and fun you won’t find with a standard laptop.

Sleek, Light and Stylish

Wrapped in gorgeous brushed aluminum, the Satellite® U840t Touchscreen Ultrabook™ casing not only gives it high style. It’s also incredibly lightweight and sturdy, adding to the premium look and feel, and helping trim down to its slim profile.

Essential Ports

Instantly set up a video chat. Connect to your bigscreen TV at home. Share music and photos with friends and family. This PCis equipped with the essential ports you need to share content and connect with virtually anything. Scale up high-performance gaming and movies to your bigscreen in full 1080p video and immersive surround sound with an HDMI® port. Plus, thanks to a USB 3.0 port and two standard USB ports, you’re free to synch, share and transfer with multiple devices at once.

 

Sizable Storage and Performance

This Touchscreen Ultrabook™ is equipped with generous storage, featuring flash memory so you can access a wealth of files and programs at blazing-fast speeds. Select models offer the incredible power of the latest 3rd generation Intel® Core™ processors. Intel® Rapid Start Technology™ lets you access your files quicker and be certain your programs are up and running right where you left off.

Features for Mobility and Productivity

Enjoy the speed and convenience of its full touchscreen HD display that allows you to glide through your Windows 8 tiles with more speed and fluidity. Select models feature a raised–tile, LED-backlit keyboard that make typing easier when the lights dim. And also built-in is a webcam and microphone.

Additional Features

Resolution+®

Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real time.

USB Sleep & Charge

Power you smartphone and other USB-based portables-even when your laptop is off. Great for charging a dead cell phone on the run.

Touchscreen

Zoom in with a two-finger pinch, move files with a one-finger, drag-and-drop, all with just a touch of your fingers.

Solid State Drive

Solid state drives offer lightning-fast access times and greater data reliability.

*Not all features are included in all models.