Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Tecra R940-SMBGX3 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Tecra R940-SMBGX3 Laptop:   
Batteries R940-SMBGX3 Laptop Batteries AC Adapters R940-SMBGX3 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Tecra R940-SMBGX3 Laptop:
Toshiba Tecra R940-SMBGX3 Laptop
Images
IMAGES
 »

Toshiba Tecra R940-SMBGX3 Laptop

  • Intel® Core™ i5-3230M dual core processor
  • Windows 8 Pro
  • 4GB DDR3 memory
  • 640GB 5400 RPM storage
  • AMD Radeon™ HD 7570M 1GB graphics
  • DVD SuperMulti Drive
  • 1366x768 display
  • Intel® 802.11b/g/n wireless
  • 1MP (720p) webcam
  • HDMI output
  • Starting at 4.19 lbs
Intel® Core™ i5 Processor
Part Number: PT43CU-03102K

Questions? Call us at 800-316-0920
Toshiba Tecra R940-SMBGX3 Laptop Toshiba Tecra R940-SMBGX3 Laptop
Product description: Toshiba Tecra R940-SMBGX3 Laptop
 

Toshiba Tecra R940-SMBGX3 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3230M Processor
Operating System*
Windows 8 Pro
Graphics Engine*
AMD Radeon™ HD 7570M
Graphics Memory*
1GB GDDR5 discrete graphics memory

Memory and Storage

Hard Drive*
640GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
2.0MP Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
Intel® 82579LV Gigabit Network Connection

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (66Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port
DisplayPort
No Display port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Hard disk (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 4.19 lbs.
Color
Graphite Black Metallic with Line Pattern

Toshiba Tecra R940-SMBGX3 Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.