Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Tecra R940-SMBNX7 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Tecra R940-SMBNX7 Laptop:   
Batteries R940-SMBNX7 Laptop Batteries AC Adapters R940-SMBNX7 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Tecra R940-SMBNX7 Laptop:
Toshiba Tecra R940-SMBNX7 Laptop
Images
IMAGES
 »

Toshiba Tecra R940-SMBNX7 Laptop

  • Intel® Core™ i5-3230M Processor
  • Windows 7 Professional (available through downgrade rights from Windows 8 Pro)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (7200rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Centrino® Advanced-N 6235 (802.11a/g/n + WiDi Capable)
  • Bluetooth® V4.0
  • Premium Spill-resistant Keyboard (black)
  • Presentation Button
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad on/off
  • Touch pad pointing device with multi touch control
  • Li-Ion (66Wh, 6-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 2-USB (3.0) ports
Intel® Core™ i5 Processor
Part Number: PT43HU-0LJ02T

Questions? Call us at 800-316-0920
Toshiba Tecra R940-SMBNX7 Laptop Toshiba Tecra R940-SMBNX7 Laptop
Product description: Toshiba Tecra R940-SMBNX7 Laptop
 

Toshiba Tecra R940-SMBNX7 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3230M Processor
Operating System*
Windows 7 Professional (available through downgrade rights from Windows 8 Pro)
Graphics Engine*
Mobile Intel® HM76 Express Chipset, Mobile Intel® HD Graphics

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
500GB HDD (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Built-in stereo speakers

Communication

Webcam
1.0MP Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6235 (802.11a/g/n + WiDi Capable)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (66Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port
DisplayPort
No Display port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
3 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Premium Spill-resistant Keyboard (black), Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 4.19 lbs.
Color
Graphite Black Metallic with Line Pattern

Toshiba Tecra R940-SMBNX7 Laptop - Write a Review Close  Close